Optical Pedestal 10 Pack, 0.5 in. Height, 1 in. Diameter, 8-32 Thread

This is a 10-pack of the Optical Pedestal. The PS-0.5 Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 1.0 in. diameter post has a 1/2 in. height. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts. An 8-32 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining a pedestal post with a 1/2 in. high post and/or spacers, available in 0.125 and 0.25 in. heights. For direct mounting to a threaded hole on an optical table, use a 1/4-20 to 8-32 thread adaptor. Optical pedestals enable ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure pedestals anywhere on an optical table.
Specifications
- TypeOptical Pedestal Pack
- Height12.7 mm
- Thread Type8-32
- MaterialStainless Steel
- Pack Quantity10
- Diameter25.4 mm
Resources & Downloads
Other
PS-0.5-PK RoHS Certificate(277.5 kB, PDF) PS-0-5-PK_RoHS2021.pdf(680.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | PS-3-PKOptical Pedestal Pack, 3.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | PS-4-PKOptical Pedestal Pack, 4.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







