Optical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4

The 9952-M Fixed Height Stainless Steel Optical Pedestal Risers can make the difference between a stable setup and one that suffers from vibrations. This 25.4 mm diameter pedestal is 25.4 mm tall and has M4 threads.
Specifications
- TypeOptical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
2D Product Drawings
995xf-Drawing.pdf(88 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9961-MOptical Pedestal, Clean-Passivated, 101.6 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9956-MOptical Pedestal, Clean-Passivated, 76.2 mm Height, 25.4 mm Diameter, M4 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |












