Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4

Specifications

  • Type
    Optical Pedestal
  • Height
    19.05 mm  
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Post Collars and Clamps9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Clean-Passivated9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$38
1.0 in. Optical Pedestals, Clean-Passivated9956-MOptical Pedestal, Clean-Passivated, 76.2 mm Height, 25.4 mm Diameter, M4
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$38
1.0 in. Optical Pedestals, Clean-Passivated9961-MOptical Pedestal, Clean-Passivated, 101.6 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
1.0 in. Optical Pedestals, Clean-Passivated9962-MOptical Pedestal, Clean-Passivated, 152.4 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Clean-Passivated9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
1.0 in. Optical Pedestals, Clean-Passivated9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$38
1.0 in. Optical Pedestals, Clean-Passivated9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30
1.0 in. Optical Pedestals, Clean-Passivated9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$35
1.0 in. Optical Pedestals, Clean-Passivated9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$35