Space-saving miniature platform mounts are half the size of our standard mounts, yet they provide the same high level of performance you’ve come to count on.
- 1 in. and smaller platform sizes
- Knob adjustment screws
- Compatible with UPA mirror cup holders See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9771-K-M | In Stock | ||||
![]() | 9771 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9771-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
EC Platform Mounts
9771 and 9771-M EC Platform mounts are designed to be space saving and versatile. These mounts can hold Ø1 in. as well as Ø0.5 in. mirrors without the addition of any adaptors. Their small 1 in. square frame with mounting pegs provides a configurable platform for quickly mounting mirrors. The EC Platform mirror mount can also be used in a horizontal orientation for aligning prisms and beam splitters.
Mirror Cup Adapters
P100-P platform mounts are compatible with Mirror Cup Adaptors which provide a convenient and stable method to hold the optic. The adapter attaches to the face of the platform mount through the 1/4-in. hole in the center of the platform and is locked in place by a set screw from the side.