Learn how to quickly select the right optical mirror mount for your application. Also discover how various mirror mount types work along with the different optical mount options available.
An optical mirror mount generally consists of a movable front plate which holds the mirror, and a fixed back plate with adjustment screws. Adjustment screws drive the front plate about the axes of rotation in the pitch (vertical) and yaw (horizontal) directions. An optional third actuator often enables z-axis translation.
Summary of Options
The following table provides a quick snapshot of your main options for selecting a mirror mount.
Corner Mounts hold the mirror in a unique corner location to provide both a clearer beam path and enable gimbal movement. To achieve gimbal movement, two adjacent adjustment screws must be actuated the exact same distance
With the clear edge design, beams can be reflected from one mount to another at smaller incident angles, taking less space. Clear Edge Mounts ideal for creating multiple reflections on Chirped Mirrors to compensate for pulse dispersion effects
Top Adjust mirror mounts provide adjustments access above the beam path so your hands never have to cross the beam. This configuration also lends itself for use in compact spaces
Industrial mounts are specifically designed for "Set and Forget" OEM applications. They all have the key features that are required for Industrial Applications: 1) Slim and geometry 2) Hex Key (Knobless) Adjusters 3) Extra Stiff, 4) Optional Locking for added Long term Stability
A gimbal mount has axes of rotation which intersect at the center surface of the optic. When the mount is adjusted, only the beam's angle changes, not its length. In contrast, a non-gimbal mount will shorten or lengthen a beam path as angle is adjusted
Platform mounts have a flat, square, adjustable surface for mounting square optics, prisms, and beamsplitter cubes. One benefit all platform mounts have over aperture mounts is their ability to hold mirrors which are as large as or larger than the actual mount itself.
Flexure mirror mounts are designed for "set and forget" OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability
LWD optical mounts are specifically designed to hold mirrors in a way that will not induce optical distortion. They use an axial three-point mounting method to gently, but securely, hold optics so as not to affect tight flatness tolerances
Optical Mount Stability & Performance
In most applications, mirror mounts have the greatest influence on the stability and performance of an optical system. We use thermal tests to quantify this stability. In our thermal deflection test, the mount's temperature is cycled 10C from ambient and the pitch and yaw movement is recorded.
Two key pieces of test data are drift and shift. Drift is the maximum deflection of the mount over the duration of the test, which usually occurs at maximum temperature. Shift measures how well the mount returns to its original position following the thermal cycle. Newport optical mounts that perform best with the lowest shift and drift deflection include: Suprema® ZeroDrift™ Series, MFM Series Flexure Mounts
Adjustment Sensitivity
Adjustment sensitivity is a calculation of the smallest angular adjustment a mirror mount can make. It is determined by taking the inverse tangent of the adjuster's minimum incremental movement, (MIM), divided by the distance from the rotation axis of the actuator axis (R).
The adjuster's minimum incremental movement is determined primarily by the TPI of the screw. TPI stands for threads per inch and is the number of threads over 1 inch of the screw.
The reciprocal of TPI (also called thread pitch) is the axial length of just one thread. Thread pitch also represents how far the adjustment screw will travel with one full rotation of the adjustment knob. For calculating adjustment sensitivity we say that the smallest rotation a person can make on an adjustment knob is 1 degree. Calculating the adjuster's minimum incremental movement is simply the reciprocal of TPI divided by 360.
For example, to determine the sensitivity of the Suprema SU100-F2K-254 mirror mount, we first need to get the mounts information:
The distance from the rotation axis of the actuator axis: R = 1.5 in
The threads-per-inch (TPI) value of the adjustment screws: TPI = 254
Next we calculate the minimum incremental movement of the adjustment screw:
Finally, we can now calculate the adjustment sensitivity of the mirror mount:
Newport mounts with the highest TPI adjusters and, likewise, highest relative adjustment sensitivity include those listed below.
Key Benefits
Exerts an axial force on the screw to prevent rotation. The jam nut lock with this design can be retrofitted onto the mount and can be tightened by hand or hex-key.
Key Benefits
Exerts a radial force against the screw to prevent rotation. The locking mechanism for this type of mount is space saving and compact.
Key Benefits
Exerts a tangental force on the screw to prevent rotation. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.
Key Benefits
Exerts a tangental force on the screw to prevent rotation. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.
Mirror mounts are typically made exclusively from aluminum or stainless steel. Generally speaking, aluminum mounts are less expensive and stainless steel mounts are more stable. Below are a few characteristics and benefits of each material type:
Aluminum
Stainless Steel
Advantages
Stiffness
69 Gpa
200 Gpa
Stainless steel mounts are stiffer and easier to align.
Thermal Expansion
22 µm/mK
16 µm/mK
Stainless steel mounts have lower CTE and lower drift.
Density
2700 kg/m³
7500 kg/m³
Aluminum mounts have lower density and weight less.
Relative Machinability / Cost
LOW
HIGH
Mounts made with Aluminum are easier to machine thus costing less to manufacture.
Thermal Conductivity
205 W/mK
16 W/mK
Aluminum mounts have higher thermal conductivity and stabilize faster.
Recommended Optical Mirror Mounts
Most Popular
Most Stable
Most Value
ULTIMA® U100-A2K Mirror Mounts (U100-A2K, U100-A3K) are a longstanding customer favorite. Their full-featured design combines excellent stability and a competitive value.
Engineered with thermal drift compensation built-in, Suprema® ZeroDrift™ Series Mounts reduce mechanical drift by 85% compared with standard stainless steel mounts.
Priced 15-20% less than competing mounts, Newport's M Series Mounts (M05, M1, M1Q) are the industry's most cost effective. Save an additional 10% off individual prices with convenient 10-packs.
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.