Mirror Mount, ULTIMA®, Clear Edge, 1.0 in., (3) 170-TPI Knobs

The U100-A3K-170N ULTIMA® 1.0 in. diameter mirror mount is assembled with the new 170-TPI adjustment screws, which provide excellent sensitivity and stability. Compared to the standard 100-TPI mirror mount, the U100-A3K-170N provides 43% better sensitivity: 2.2 vs. 3.8 arc sec. The benefit of the 170-TPI adjuster was boosted by the results of timed alignment testing where the U100-A3K-170N could be consistently aligned to a band of less than +/- 3 µrad in about half the time as the same mount with 100-TPI threads. The U100-A3K-170N retains all of the outstanding features of the ULTIMA family including a patented clear quadrant design, actuators that can be quickly changed to accommodate a broad selection of other adjustment screws, micrometers, and motorized actuators, and hard carbide pads to enable smooth, repeatable ±7° of tip/tilt adjustment. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Replaceable Actuators
The ULTIMA's industry-standard clamp design allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread170 TPI
- z, θx, θy
- 2.2 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw



Resources & Downloads
Other
U100-A3K-170N RoHS Certificate(259.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















