Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters

The HVM-1 Vertical Drive Kinematic Optical Mount is unlike any optical mount in its class. It's very stable and yet easy to adjust without burning your fingers. The HVM’s unique ball-and-wedge drive mechanism enhances the overall performance of the 1 inch (25.4mm) diameter optical mount by reducing stiction and backlash to negligible levels while maintaining a compact and robust package.
This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount, where fingers can block the beam. At a scant 0.75 inch thickness the HVM can be placed in optical systems requiring minimum footprint. Newport’s in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short-term and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount, where fingers can block the beam. At a scant 0.75 inch thickness the HVM can be placed in optical systems requiring minimum footprint. Newport’s in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short-term and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 2.5 arc sec
- Angular Range±3.5°
- Actuator OrientationTop Adjust
- Optic LoadingFront
- MaterialAluminum
- Knob, locking
- Thread Type1/4-20 (M6) SLOT
- Optical Axis Height37.9 mm
- Optic MountingSet Screw
- Special FeaturesTable Mounting
Resources & Downloads
Other
HVM-1_RoHS2021.pdf(680.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-05DBMirror Mount, Fixed, 12.7 mm Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891Flipper Optic Mount, 1.0 in. Optic Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | |||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |

















