Flipper Optic Mount, 1.0 in. Optic Diameter, 8-32

The 9891 Flipper Optic Mount adds a hinge to a traditional 1.0 inch optic mount. The result is a mount that lets you move an optic into and out of your beam path easily and repeatably. Ideal for turning mirrors in multiplexed laser experiments, this mount eliminates many of the headaches associated with sharing a laser. Adjustment screws let you steer your beam, while a sapphire pad under the screw gives you better than 200-μrad repeatability between flips.
Specifications
- TypeFlipper Mount
- Optic Diameter25.4 mm
- Thread Type8-32
- Drive TypeManual
- Angular Range±4°
- Repeatability<200 µrad
- Resolution per 5 Degree Turn<260 µrad
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9891-K-LFlipper Optic Mount, 1.0 in. Optic Diameter, Lockable, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-1AKinematic Base, Magnetic, 1 inch Square | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9892Flipper Optic Mount, 2.0 in. Optic Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9897Optical Filter Holder, Flip-Up™, 1 in. Diameter Filters, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LNS-1Optic Inserter Stage, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-3Optical Post, Slotted Base, 3.0 in. Height, 1.0 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9892Flipper Optic Mount, 2.0 in. Optic Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954Optical Pedestal, Clean-Passivated, 2.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BK-2AKinematic Base, Magnetic, 50.5 x 62.2 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-05DBMirror Mount, Fixed, 12.7 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















