Flipper Optic Mount, 2.0 in. Optic Diameter, 8-32

The 9892 Flipper Optic Mount adds a hinge to a traditional 2.0 inch optic mount. The result is a mount that lets you move an optic into and out of your beam path easily and repeatably. Ideal for turning mirrors in multiplexed laser experiments, this mount eliminates many of the headaches associated with sharing a laser. Adjustment screws let you steer your beam, while a sapphire pad under the screw gives you better than 200-μrad repeatability between flips.
Specifications
- TypeFlipper Mount
- Optic Diameter50.8 mm
- Thread Type8-32
- Drive TypeManual
- Angular Range±4°
- Repeatability<200 µrad
- Resolution per 5 Degree Turn<140 µrad
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9897Optical Filter Holder, Flip-Up™, 1 in. Diameter Filters, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | V100-AXFlexure Mirror Mount, Vizix, 1.0 in. Diameter, Locking Hex Pitch Adjuster | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BK-2AKinematic Base, Magnetic, 2 inch x 2.45 inch | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891Flipper Optic Mount, 1.0 in. Optic Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LNS-1Optic Inserter Stage, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3EOptical Post, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-3Optical Post, Slotted Base, 3.0 in. Height, 1.0 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | Q-TMS-3Optical Post Holder, 3.0 in. Height, 1.0 in. Posts, Inc. Clamping Fork | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9891Flipper Optic Mount, 1.0 in. Optic Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











