Flexure Mirror Mount, Vizix, 1.0 in. Diameter, Locking Hex Pitch Adjuster

The V100-AX Vizix™ Pitch-Axis Optical Mount is ideal for use in coarse beam splitting or folding applications where space is limited. This compact mount employs a unibody design with a flexure hinge to provide ±4 ° of pitch adjustment. A 100-TPI hex screw enables smooth adjustment and a separate locking screw secures alignment, both of which are accessable from the top of the mount. For simplicity, all hex broaches on this mount (adjuster, lock, and mirror set screw) are the same size; 5/64-in. (2-mm). This V100-AX has the CenterPoint™ optic mounting feature, which means the optic is held at the center of rotation of the mounting post. This allows the user to rotate the mount in the post holder and still keep the optical beam on the mirror's surface. Although this mount only has pitch adjustment, the fact that it can be rotated in a post holder means it also has yaw adjustability and therefore is usabe for complete coarse alignments.
Resources & Downloads
Other
V100-AX_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | V50-AXFlexure Mirror Mount, Vizix, 0.5 in. Diameter, Locking Hex Pitch Adjuster | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | V50-AXFlexure Mirror Mount, Vizix, 0.5 in. Diameter, Locking Hex Pitch Adjuster | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9873-M-KBlank Plate Mount, Tiny, 3 Allen-Key Adjustment, M2 Thd. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC075Achromatic Doublet Lens, Visible, 38.1 mm, 150 mm EFL, 400-700 nm | |||||
![]() | SN050-R3Mirror Mount, Suprema®, Clear Edge, Rear Load, 0.5 in., 3 100-TPI Locking Allen | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | V50-AXFlexure Mirror Mount, Vizix, 0.5 in. Diameter, Locking Hex Pitch Adjuster | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9401Rotary Mount, 1 inch Waveplates or Polarizers, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









