Mirror Mount, Suprema®, Clear Edge, Rear Load, 0.5 in., 3 100-TPI Locking Allen

The SN050-R3 Suprema® Stainless Steel Clear Quadrant Kinematic Optical Mount offers superior performance in a compact footprint. It use our patented Clear Quadrant open aperture. It comes with a rear loading optic face plates for 1/2 inch (12.7 mm) diameter optics. It is fabricated with hardened stainless steel shaped through a metal injection molding process, which results in a cost effective method of achieving performance approaching that of wrought stainless steel. Three 100 TPI precision adjustment screws with Capstan style locks are included for a ±5° tip and tilt range as well as translation. Ideal for OEM applications, the SN050 and mounts incorporate two 2-56 counterbored thru-holes for mounting purposes. In addition, we have incorporated thru-holes sized for standard 1/16th-in dowel pins to enable repeatable system integration and to prevent clocking effects.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.5 arc sec
- Angular Range±5°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
Resources & Downloads
3D Product Models
Other
SN050-R3 RoHS Certificate(261.3 kB, PDF) REACH Supplier Statement - SN050-R3(187.3 kB, PDF)
2D Product Drawings
SS050 and SN050(742.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN050-F3NMirror Mount, Suprema®, Clear Edge, 0.5 in., (3) 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-R3NMirror Mount, Suprema® Clear Edge, Rear Load, 0.5 in., (3) 100-TPI Hex | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3NMirror Mount, Suprema®, 0.5 in., (3) 100-TPI Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN050-R3Mirror Mount, Suprema®, Clear Edge, Rear Load, 0.5 in., 3 100-TPI Locking Allen | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








