Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys

The HVM-.5 Vertical Drive Kinematic Optical Mount is unlike any optical mount in its class. It's very stable and easy to adjust. The HVM’s unique ball-and-wedge drive mechanism enhances the overall performance of the 1/2 inch (12.7mm) diameter optical mount by reducing stiction and backlash to negligible levels while maintaining a compact and robust package. This unique drive mechanism also allows substantial angular tilt without adjustment screws protruding from the back of the mount. At a scant 0.68 inch thickness the HVM can be placed in optical systems requiring minimum footprint. Newport’s in-line spring mechanism provides targeted tension at appropriate points to ensure the HVM is stable both short-term and long-term. The high resolution adjustment screws have a locking mechanism to prevent inadvertent adjustment. This same mechanism provides the ability to customize the feel/tension of each adjustment.
Resources & Downloads
2D Product Drawings
HVM-51E-S(119.8 kB, PDF)
Other
HVM--5_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-05rMirror Mount, Industrial, Vertical Drive, Rear Load, 0.5 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9775-KMirror Mount, Pint-Sized, 0.5 in. Diameter, 2 Allen-Key Top Adjust | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9810-5-KMirror Mount, Stability, Top Adjust, 0.5 in., Thick, 2 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-.5Kinematic Mirror Mount, Vertical Drive, 0.5 in., (2) 100-TPI Allen-Keys | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.2Silver Mirror, Borofloat, 12.7 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9814-6-KMirror Mount, Stability, Top Adjust, 1.0 in., 2 Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH.5Cube Beamsplitter Holder, 0.5 in. Cubes, For 0.5 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














