Blank Plate Mount, Tiny, 3 Allen-Key Adjustment, M2 Thd.

Specifications

  • Mechanism
    Kinematic
  • Platform Size
    23.1 x 23.1 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    14.3 arc sec
  • Angular Range
    ±4°
  • Material
    Stainless Steel
  • Drive Type
    Allen-Key, non-locking
  • Platform Thread
    M2 THD
  • Mounting Holes
    2-56 (M2) CLR

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Vizix™ Pitch-Axis Flexure Mirror MountsV100-AXFlexure Mirror Mount, Vizix, 1.0 in. Diameter, Locking Hex Pitch Adjuster
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50
Visible MgF2 Achromatic LensesPAC075Achromatic Doublet Lens, Visible, 38.1 mm, 150 mm EFL, 400-700 nm$149