Miniature platform mirror mounts have a flat, square, hex adjustable surface for mounting mirrors, prisms, and beamsplitter cubes.
- 1 in. and smaller platform sizes
- Allen-key adjustment screws
- Compatible with UPA mirror cup adapters See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MM-050-HEX | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-050-HEX-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-075-HEX | In Stock | ||||
![]() | MM-075-HEX-M | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-P-H | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-P-H | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PS | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-P11 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PL1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- LaserClean version U50-P1-LC available
- Vacuum version 9873-K-V available
Features
ULTIMA® Platform Mounts
ULTIMA® Platform Mounts offer unsurpassed functionality. They feature thick front and rear plates and optimized, stiff springs to improve long-term stability and provide greater protection against vibrations. Hard carbide pads ensure smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems.
Horizontal or Vertical Mounting
Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.