Platform Optical Mount, Performa, 1.0 in., 2 Allen-Key Adjustment, M4

The M-P100-P-H Miniature Metric Platform Optical Mount is ideal for general laboratory or industrial applications requiring a compact, robust, kinematic design. Platform mounts have the size advantage, over aperture mounts, of being able to hold mirrors which are as large as or larger than the actual mount itself. This 1 inch (25.4 mm) version holds mounted mirrors, prisms, or cube beamsplitters. Two precision 100-TPI hex adjustment screws provide ±6° adjustment range. An optional hex-key can be used to discourage unwanted tampering. when used with the optional Mirror Holders UPA.5, UPA.75, UPA, provides a stable mounting platform for 0.5 to 1 inch (12.7 to 25.4 mm) diameter mirrors. The P100-P can be post mounted as a horizontal tip/tilt platform using the M4 threaded hole in the back plate.
Horizontal or Vertical Mounting
Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Specifications
- MechanismKinematic
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±6°
- MaterialAnodized Aluminum
- Allen-Key, non-locking
- Platform Thread1/4-20 (M6) CLR
- Mounting HolesM4 THD
- Weight27 g
Resources & Downloads
Other
M-P100-P-H RoHS Certificate(278.5 kB, PDF) M-P100-P-H_RoHS2021.pdf(682.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-075-HEX-MPlatform Optical Mount, 19.05 x 19.05 mm, ±7° Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-050-HEX-MPlatform Optical Mount, 12.7 mm, ±11° Hex Adjustment, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














