Platform Optical Mount, 12.7 mm, ±11° Hex Adjustment, M3

The MM-050-HEX-M Miniature Metric Platform Optical Mount provides a stable mounting platform for 12.7 mm diameter mirrors. It uses two 100-TPI threaded hex-key adjusters for a ±11° range. The M-MM-050 includes an adaptor for 12.7 mm mirrors and a 0.31 inch diameter mounting post which has M3 threaded hole in one end and M4 threaded hole in the other end.
Horizontal or Vertical Mounting
Both MM-HEX and P100-P series can be post mounted as a horizontal tip/tilt platform using the threaded hole in the center or a vertical mount using the threaded hole on the side.
U50-P ULTIMA platform mounts can also be mounted horizontally with adapter
Dedicated Mirror Adapters
Newport's Platform Mounts are complimented by a set of mirror cup adapters. The Mirror Cup Adapters are compatible with ULTIMA series and P100-P miniature platform mounts. They attach to the face of the platform mount through the 1/4-in. hole in the center of the platform and are locked in place by a set screw from the side. The Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the ULTIMA Platform Mounts to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Specifications
- MechanismKinematic
- Optic Diameter12.7 mm
- Platform Size12.7 x 12.7 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 23.9 arc sec
- Angular Range±11°
- MaterialAnodized Aluminum
- Allen-Key, non-locking
- Platform ThreadM3 THD
- Mounting HolesM3 THD
Resources & Downloads
Other
MM-050-HEX-M RoHS Certificate(278.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MM-050-HEXPlatform Optical Mount, 0.5 in., ±11° Hex Adjustment, 4-40 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-P-HPlatform Optical Mount, Performa, 1.0 in., 2 Allen-Key Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | COR-1Center of Rotation Adaptor, P100-P Platform Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-075-HEX-MPlatform Optical Mount, 19.05 x 19.05 mm, ±7° Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















