Platform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4

The M-P100-P Miniature Metric Platform Optical Mount is ideal for general laboratory or industrial applications requiring a compact, robust, kinematic design. Platform mounts have the size advantage, over aperture mounts, of being able to hold mirrors which are as large as or larger than the actual mount itself. This 1 inch (25.4 mm) version holds mounted mirrors, prisms, or cube beamsplitters. Two precision 100-TPI adjustment screws with knob provide ±6° adjustment range. An optional hex-key can be used to discourage unwanted tampering. when used with the optional Mirror Holders UPA.5, UPA.75, UPA, provides a stable mounting platform for 0.5 to 1 inch (12.7 to 25.4 mm) diameter mirrors. The P100-P can be post mounted as a horizontal tip/tilt platform using the M4 threaded hole in the back plate.
Specifications
- MechanismKinematic
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±6°
- MaterialAnodized Aluminum
- Knob, non-locking
- Platform Thread1/4-20 (M6) CLR
- Mounting HolesM4 THD
- Weight29 g
Resources & Downloads
Other
M-P100-P RoHS Certificate(278.3 kB, PDF) M-P100-P_RoHS2021.pdf(681.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MM-075-HEX-MPlatform Optical Mount, 19.05 x 19.05 mm, ±7° Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-050-HEX-MPlatform Optical Mount, 12.7 mm, ±11° Hex Adjustment, M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-P-HPlatform Optical Mount, Performa, 1.0 in., 2 Allen-Key Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D.545 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-715Longpass Filter, Colored-Glass Alternative, 25.4 mm, 715 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















