Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Adapter, Platform Mount, 25.4 mm Diameter

Specifications

  • Optic Diameter
    25.4 mm
  • Material
    Anodized Aluminum
  • Special Features
    Mounting adapter
  • Weight
    3 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
1.0 in. Optical Pedestals, Graduated DiameterPS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$36
Balldriver Allen WrenchesBDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Black Oxide Screw KitsSK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Platform Mount Cup AdaptersUPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.10
Platform Mount Cup AdaptersUPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Platform Mount Cup AdaptersUPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$19.10
Mirror Mount Mounting AdaptersUPA-PA1Horizontal Adapter, 1 inch, For U100-P
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Platform Mirror MountsU100-PPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124
Hex-Driven Platform Mirror MountsU200-P2HPlatform Optical Mount, ULTIMA®, 2.75 x 2.75 in., 2 Locking Allen-Keys
In Stock
$255
Hex-Driven Platform Mirror MountsU100-P2HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 2 Locking Allen-keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Hex-Driven Platform Mirror MountsU100-P3HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 3 Locking Allen-Keys
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
Platform Mirror MountsU100-P3KPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$212
Platform Mirror MountsU200-PPlatform Optical Mount, ULTIMA®, 2.75 x 2.75 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
Platform Mirror MountsU100-P2KPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in, 2 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Hex-Driven Platform Mirror MountsU200-P3HPlatform Optical Mount, ULTIMA®, 2.75 x 2.75 in., 3 Locking Allen-Keys
In Stock
$295

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Miniature Platform Mirror MountsM-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$78