Platform Optical Mount, ULTIMA®, 2.75 x 2.75 in., 2 Locking Allen-Keys

The U200-P2H ULTIMA® Platform Mount offers unsurpassed functionality. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. When this platform version is used with the optional adaptor UPA-PA1 it can be converted to a horizontal tip/tilt or tip/tilt and translation post-mounted platform for prisms, cube beamsplitters, and other components. When used with the optional Mirror Holder UPA2 this mount provides a stable mounting platform for 2 inch (50.8 mm) diameter mirrors. It has integral, 100 TPI hex head locking adjustment screws. The optional KD.37 knobs have two slots for an Allen wrench to increase the adjustment sensitivity. Two actuators allows ±5° tip/tilt. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
Specifications
- MechanismKinematic
- Platform Size69.9 x 69.9 mm
- Number of Actuators2
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 2.4 arc sec
- Angular Range±5°
- MaterialAnodized Aluminum
- Allen-Key, locking
- Platform Thread1/4-20 (M6) CLR
- Mounting Holes8-32 (M4) CLR

Resources & Downloads
Other
U200-P2H RoHS Certificate(278.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-P-HPlatform Optical Mount, Performa, 1.0 in., 2 Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-P3HPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PI21Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 2 Allen-Key | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-PPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in., No Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PPlatform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















