Platform Optical Mount, ULTIMA®, 2.75 x 2.75 in., No Actuators

The U200-P ULTIMA® Platform Mount offers unsurpassed functionality. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. When this platform version is used with the optional adaptor UPA-PA1 it can be converted to a horizontal tip/tilt or tip/tilt and translation post-mounted platform for prisms, cube beamsplitters, and other components. When used with the optional Mirror Holder UPA1 this mount provides a stable mounting platform for 2 inch (50.8 mm) diameter mirrors. This version does not include actuators. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
Resources & Downloads
Other
U200-P RoHS Certificate(278.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-PA2Horizontal Adapter, 2 inch, For U200-P | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-PPlatform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-P3HPlatform Optical Mount, ULTIMA®, 2.75 x 2.75 in., 3 Locking Allen-Keys | In Stock | ||||
![]() | U100-P2KPlatform Optical Mount, ULTIMA®, 2.0 x 2.0 in, 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock |

















