Platform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32

The P100-P Miniature Platform Optical Mount is ideal for general laboratory or industrial applications requiring a compact, robust, kinematic design. Platform mounts have the size advantage, over aperture mounts, of being able to hold mirrors which are as large as or larger than the actual mount itself. This 1 inch (25.4 mm) version holds mounted mirrors, prisms, or cube beamsplitters. Two precision 100-TPI adjustment screws with knob provide ±6° adjustment range. An optional hex-key can be used to discourage unwanted tampering. when used with the optional Mirror Holders UPA.5, UPA.75, UPA, provides a stable mounting platform for 0.5 to 1 inch (12.7 to 25.4 mm) diameter mirrors. The P100-P can be post mounted as a horizontal tip/tilt platform using the 8-32 threaded hole in the back plate.
Specifications
- MechanismKinematic
- Platform Size25.4 x 25.4 mm
- Number of Actuators2
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 8.3 arc sec
- Angular Range±6°
- MaterialAnodized Aluminum
- Knob, non-locking
- Platform Thread1/4-20 (M6) CLR
- Mounting Holes8-32 THD
- Weight29 g
Resources & Downloads
Other
P100-P RoHS Certificate(278.3 kB, PDF) P100-P_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA2Mirror Adapter, Platform Mount, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1Mirror Adapter, Platform Mount, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.75Mirror Adapter, Platform Mount, 19.1 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA.5Mirror Adapter, Platform Mount, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MM-050-HEXPlatform Optical Mount, 0.5 in., ±11° Hex Adjustment, 4-40 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-P-HPlatform Optical Mount, Performa, 1.0 in., 2 Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









