About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Horizontal Adapter, 1 inch, For U100-P




Horizontal Adapter, 1 inch, For U100-P
Model: UPA-PA1
Product Series Overview
Mirror Mount Mounting AdaptersThe UPA-PA1 Horizontal Adaptor attaches to the mounting holes on an optical mount, providing a mechanism to convert the U100-P to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.
Specifications
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
- Weight24 g
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
- Weight24 g
Resources & Downloads
Other
UPA-PA1_RoHS2021.pdf(678.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-PA2Horizontal Adapter, 2 inch, For U200-P | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-QRod Mounting Cube, 1.5 in. Diameter Posts and Pillars, 1/4-20 Thread | IMPERIAL | In Stock | ||||
![]() | MT-AB2Adaptor Bracket, MT Series Stages | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-PA.5Horizontal Adapter, 0.5 inch, For U50-P | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | U100-A-30Mirror Mount, ULTIMA®, Clear Edge, 30.0 mm, No Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-A1Spacer Adapter for UPA-45D1 and UPA-CH1 | UNIVERSAL | In Stock |










