Adaptor Bracket, MT Series Stages

The MT-AB2 Right Angle Bracket is a two piece right angle bracket which can be disassembled to provide two identical adaptor plates ideal for mounting a variety of components atop MT Series stages. For example, the MT-RS Optic Rotator can be directly mounted to one of the MT stages using just one of the disassembled MT-AB2 adaptor plates. This adaptor bracket can also be used to stack an MT-X atop an MT-XY to form the MT-XYZ positioner allowing the flexibility to configure left- or right-handed 3-axis micropositioners with either a high or low profile Z-axis platform position.
Specifications
- MaterialAluminum
Resources & Downloads
Other
MT-AB2 RoHS Certificate(278.8 kB, PDF) MT-AB2_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-XYXY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XManual Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.25Modular Riser Plates, 4 in. x 4 in. x 0.25 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 406XY Linear Stage, 13 mm Travel, 1/4-20 Thread, Aperture | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MRP4-0.5Modular Riser Plates, 4 in. x 4 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 401XY Linear Stage, 13 mm Travel, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-XManual Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-QOptical Pedestal Cube, M4 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XYZXYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XYXY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock | ||||
![]() | BR62Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR62Mounting Bridle, SL or VGM Mounts to Metric Table, 100 mm, Qty 4 | |||||
![]() | M-BR68Mounting Bridle, VGM With No Base Plate to Optical Table, Qty 4 |

















