Mounting Bridle, VGM With No Base Plate to Optical Table, Qty 4

The M-BR68 Mounting Bridle secures VGM Series stages with the base plate removed to an optical table. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. BR bridles are sold in sets of four.
Specifications
- TypeMounting Bridle
- Thread TypeM6
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
M-BR68 RoHS Certificate(278.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR4Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR120Manual Rotation Stage, Steel, 119.5 mm Diameter, 4° Fine Travel, M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR80Manual Rotation Stage, Steel, 79 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR46Manual Rotation Stage, Steel, 46 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










