The MT Series Miniature Dovetail Linear Stages are the most versatile of the unique, miniaturized stages under the Dovetail classification, offering precision loaded slides for the smoothest motion over 9.5 mm on each axis of the X, XY or XYZ stages offered. An 80 TPI turn screw provides 1 µm step sensitivity to the translation and locks securely in place over long periods making these stages ideal for OEM and static system integration.
- Dovetail slide bearings for smooth motion in compact stage
- Precise, 1 µm step control with 80 TPI screw and locks for secure hold
- Center load capacity of 9.6 lbs. and easily combined for multi axis motion
- A wide range of additional accessories make these widely applicable to optical systems See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-XManual Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XYXY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-XYZXYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-XManual Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-XYXY Linear Stage, Compact, Dovetail, 9.5 mm Travel, 43 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-XYZXYZ Linear Stage, Compact, Dovetail, 9.5 mm Travel, 13.3 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
80 TPI adjustment screws are included with these stages.
Features
Dovetail Slide Bearings for Smooth Motion
Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These stages do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These stages are most notably compact, measuring just 1-in. (25.4 mm) along each of its square sides. A 8-32 or M4 threaded brass insert on each stage allows the easy attachment of any MPH Post Holder.
Precise, 1 µm Step Control With Locks For Secure Hold
Each stage come equipped with an 80 TPI drive screw for precision positioning of 1 µm. The motion can then be locked in place using a hex set screw controlled locking mechanism that insures placement over long times. Despite their small dimensions, these dovetail stages can translate appreciable mass, with a center load capacity of just less than 10 lbs (43 N max).
Easily Combined for Multi-axis Motion
These linear stages are compatible with MT Series Rotation Mounts. They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the shown image, the MT-RS rotation mount is mounted to our MT-X manual stage using one side of the
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCFOptical Rail Flat Carrier, 1/4-20 (M6) CLR, MRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-CLTable Clamp, MT Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-AB2Adaptor Bracket, MT Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-AB2Adaptor Bracket, M-MT Series Stages, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |