About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optic Rotation Mount, 0.5 in., 5° Graduations, M4




Optic Rotation Mount, 0.5 in., 5° Graduations, M4
Model: M-MT-RS
Product Series Overview
Compact Optic Rotation MountsThe M-MT-RS Metric Polarizer Rotation Mount is a precision-crafted rotator for 1/2-inch diameter optics. It incorporates a 45:1 brass worm-gear drive and integrated slip clutch to provide both fine adjustment and quick coarse movement. An engraved scale provides 5° increments while the worm-gear drive provides approximately 0.5° positioning sensitivity. A threaded aperture and retaining ring securely hold optics up to 9 mm thick. The M-MT-RS can be post mounted using SP, or MSP Series Posts and is compatible with MT Series linear stages and MCF or MCC Rail Carriers. The mount comes with two 0.5'' retaining rings <a href="https://www.newport.com/p/MLH-0.5-RR">MLH-0.5-RR</a>.
Specifications
- Optic Diameter12.7 mm
- Angular Range360°
- Drive TypeKnob
- Graduations5°
- Sensitivity0.5°
- Load Capacity2 N
- Optic Thickness9.0 mm
- Clear Aperture10 mm
- Thread TypeM4
- MaterialAluminum
- Retaining Ring
(2 Included) - Retaining Ring Thread0.546-32
- Weight30 g
- Optic Diameter12.7 mm
- Angular Range360°
- Drive TypeKnob
- Graduations5°
- Sensitivity0.5°
- Load Capacity2 N
- Optic Thickness9.0 mm
- Clear Aperture10 mm
- Thread TypeM4
- MaterialAluminum
- Retaining Ring
(2 Included) - Retaining Ring Thread0.546-32
- Weight30 g
Resources & Downloads
Other
M-MT-RS RoHS Certificate(278 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | UNIVERSAL | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR80SARotation Stage, Low-Profile, 50 mm Aperture, 79 mm Diameter, 4° Fine, M4 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |