Linear Translation Stage Guide
Linear Translation Stage Basics
A linear translation stage is used to precisely position an object along a single axis. Linear stages include a moving platform and stationary base joined by a bearing system. Position is controlled with a precision linear actuator like an adjustment screw, micrometer head, or motorized actuator. For more information on linear translation stage basics, see our Linear Translation Stage Technology Guide.
For fiber optic applications requiring multi-axis alignment, check out our Multi-Axis Stages.
For applications requiring long travel, heavy loads, or high speeds we recommend our Motorized Linear Stages.
Select Your Travel Requirements
Select Your Axes of Travel
Another starting point for linear stage selection is the number of axes required. For a single axis of horizontal linear travel choose the X configuration. Most X type stages are modular and can also be configured for multi-axis travel by stacking additional stages. We also offer linear translation stages preconfigured for XY, XZ, and XYZ multi-axis travel. For pure vertical travel applications choose the Z configuration or try one of our Vertical Positioners.
Popular Stainless Steel and Steel Translation Stage Families
Stainless Steel construction is preferred for applications requiring high stability and rigidity. A selection of our popular product families is shown below. Vacuum compatible versions are also available.
| Series | Bearing Type | Centered Normal Load Capacity (N) | Vertical Axial Load Capacity (N) | Travel Range (mm) | Platform Size (mm x mm) | Angular Deviation |
|---|---|---|---|---|---|---|
| 562 | Crossed-Roller | 156 | 12.7 | 63 x 95.3 | <100 µrad | |
| 462 | Crossed-Roller | 191 | 67 | 25 | 63.5 x 63.5 | |
| 461 | Crossed-Roller | 89 | 36 | 13 | 37.6 x 37.6 | |
| 9067 9067-V |
Crossed-Roller | 222 | 80 | 25.4 | 63.5 x 63.5 | <150 µrad |
| 9066 9066-V |
Crossed-Roller | 111 | 44.5 | 12.7 | 36.8 x 36.8 | |
| 9063 | Gothic-Arch Ball Bearing | 173 | 35 | 25.4 | 65 x 65 | Pitch: <15 arc sec Roll: <10 arc sec Yaw: <20 arc sec |
| 9062 | Gothic-Arch Ball Bearing | 84 | 26 | 12.7 | 40 x 40 | |
| 9061 | Gothic-Arch Ball Bearing | 26 | 8 | 6.5 | 25 x 25 | |
| UMR3 | Double-Row Ball Bearing | 600 | 40 | 5 | 29 x 38.5 | <100 µrad |
| UMR5 UMR5-A |
Double-Row Ball Bearing | 600 | 40 | 5 16 25 |
50 x 58 50 x 58 50 x 68 |
<200 µrad |
| UMR8 UMR8-A |
Double-Row Ball Bearing | 900 | 100 | 4 25 51 |
80 x 92 80 x 92 80 x 118 |
|
| UMR12 UMR12-A |
Single-Row Ball Bearing | 400 | 450 | 40 63 80 |
120 x 142.5 120 x 166.5 120 x 210.5 |
|
| SDS65 | Single-Row Ball Bearing | 160 | 40 | 25 | 65 x 65 | Pitch: <15 arc sec Yaw: <20 arc sec |
| SDS40 | Single-Row Ball Bearing | 60 | 30 | 16 | 40 x 40 | |
| SDS25 | Single-Row Ball Bearing | 40 | 10 | 10 | 25 x 25 | |
| M-MR1.4 | Guide Rods | 4.4 | 4 | 20 x 23 | <5 mrad |
Popular Aluminum Translation Stage Families
Anodized Aluminum construction is a lower cost and lighter weight option for applications not requiring the stability and rigidity of Stainless Steel. A selection of our popular Aluminum translation stage families is shown below.
| Series | Bearing Type | Centered Normal Load Capacity (N) | Vertical Axial Load Capacity (N) | Travel Range (mm) | Platform Size1 (mm x mm) | Angular Deviation |
|---|---|---|---|---|---|---|
| 426 426-A |
Crossed-Roller | 325 | 67 | 25 | 88.9 x 88.9 | <150 µrad |
| 436 436-A |
Crossed-Roller | 556 | 67 | 50 | 88.9 x 152.4 | |
| 423 | Ball Bearing | 156 | 67 | 25 | 76.2 x 76.2 | <200 µrad |
| 433 | Ball Bearing | 191 | 67 | 46 | 76.2 x 101.6 | |
| 443 443-4 |
Ball Bearing | 258 | 67 | 50 102 |
76.2 x 152.4 | |
| 401 406 |
Ball Bearing | 450 | 67 | 13 | 139.7 x 139.7 | |
| 460A | Ball Bearing | 67 | 22 | 13 | 60.5 x 88.9 | <150 µrad |
| 460P-05 460P |
Ball Bearing | 67 | 22 | 13 25 |
60.3 x 60.3 | |
| 9064 | Ball Bearing | 88 | 28 | 63.5 x 63.6 | <2.5 µm2 | |
| 9065 | Ball Bearing | 53 | 14 | 38.9 x 39.4 | <3.0 µm2 | |
| 411-05S | Ball Bearing | 36 | 22 | 13 | 31.7 x 33.3 | <200 µrad |
| 422-1S | Ball Bearing | 67 | 44 | 25 | 31.7 x 65 | |
| 450A | Ball Bearing | 45 | 27 | 6.35 | 38.1 x 38.1 | <300 µrad |
| 460PD | Dovetail Slide | 67 | 22 | 12.7 | 60.3 x 60.3 | |
| DS25 | Dovetail Slide | 45 | 22 | 6.35 | 25 x 25 | |
| DS40 | Dovetail Slide | 67 | 36 | 14 | 40 x 40 | |
| DS65 | Dovetail Slide | 170 | 86 | 25.4 | 65 x 65 | |
| MT | Dovetail Slide | 43 | 13.3 | 9.5 | 25.4 x 25.4 | |
| TSX-1D | Dovetail Slide | 111 | 22 | 25.4 | 76.2 x 76.2 | |
| MS-125 | Guide Rods | 2.2 | 3 | 14.2 x 26.3 | <150 µrad | |
| MS-200 | Guide Rods | 3.3 | 5 | 19.1 x 36.5 | ||
| MS-500 | Guide Rods | 3.3 | 13 | 19.1 x 44.1 |
1Footprint of single axis stage without actuator mount
2Straight line accuracy