Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 10 of 10 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-COMManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, 8-32, No Baseplate
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$369
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$430
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XYXY Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$776
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XZXZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread
In Stock
$854
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,180
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-COM-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, M4, No Baseplate
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$372
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-X-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$430
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XY-MXY Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$776
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XZ-MXZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread
4 Weeks
$854
6.5 mm Travel Gothic Arch Ball Bearing Stages9061-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,180
Notes:

Actuators are not included. Please see specifications for recommended actuators.
We also offer Pre-Configured versions with actuators included.

Specifications

  • Maximum Stage Travel
    6.5 mm
  • Centered Normal Load Capacity
    26 N
  • Vertical Axial Load Capacity
    8 N
  • Pitch
    15 arc sec
  • Roll
    10 arc sec
  • Yaw
    20 arc sec
  • Material
    Stainless Steel
  • Bearings
    Gothic-Arch Bearings
  • Platform Size
    25 x 25 mm
  • Recommended Adjustment Screw
  • Recommended Micrometer
  • Recommended Piezo Actuator

Features

Machined Bearing Ways

The unique bearing design of these Gothic Series translation stages offer the ultimate stability in temperature-fluctuating environment. Unlike the multicomponent design of standard stages, which can loose their preload properties over time, Gothic Series bearing ways are machined directly out of the stage platform.

More Bearing Contact Area for Higher Loads

The gothic arch contact profile for the stainless steel ball bearings offers increased contact area to reduce bearing stresses, making the stage able to carry higher loads and more resistant to bearing-way damage.

Side Mounted Actuators

All Gothic series stages have side-mounted actuator clamps, minimizing the final footprint while maintaining a low profile height. These stages can also be stacked for multi-axis translation and include a side-mounted locking mechanism for each axis.

Configurable for Left-handed

The actuator mounts on the Gothic Series stages can be easily reconfigured for left-handed operation.  The micrometer block is relocated where the push block is and vise versa.  The video shows a micrometer reconfiguration of the 9062-COM stage.

Compatible Pitch and Yaw Stages

We offer compatible Pitch and Yaw Stages to be mounted on these linear stages of matched size for an additional 2 axes of adjustment. Shown here is a 9062-PY Pitch and Yaw stage mounted on a 9062-XY linear stage for complete pitch, yaw, X, and Y adjustment.

Angle Brackets for Multi-Axis Configurations

90 degree angle brackets can be used to build XYZ stage stacks like the one shown from single axis stages. Please see the accessory section for more information.

Accessories

Angle Brackets and Base Plates

Compare Description Drawings, CAD & Specs Avail. Price
90 Degree Angle Brackets, 906x Series9061-AAngle Bracket, 9061 Series Stages, XZ and XYZ Configurations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$99
90 Degree Angle Brackets, 906x Series9061-A-MAngle Bracket, 9061-M Series Stages, XZ and XYZ Configurations$99
Translation Stage Base Plates, 906x Series9061-BBaseplate, 9061 and 9062 Series Stages, 2-56
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$73
Translation Stage Base Plates, 906x Series9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$77