Manual Linear Stage, Gothic-Arch Bearings, 6.5 mm, 8-32, No Baseplate

The 9061-COM Low Profile Gothic-Arch Translation Stage is a 6.5 mm travel, 8-32 thread, Stainless Steel linear translation stage with a reduced profile by eliminating the bottom mounting plate. Actuators are not included. Please see specifications for recommended actuators.
Specifications
- Axes of TravelX
- Maximum Stage Travel6.5 mm
- 26 N
- 8 N
- Pitch15 arc sec
- Roll10 arc sec
- Yaw20 arc sec
- MaterialStainless Steel
- BearingsGothic-Arch Bearings
- Platform Size25 x 25 mm
- Thread Type2-56 and 8-32
- Recommended Adjustment Screw
- Recommended Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Other
9061-COM RoHS 2023(212 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-BBaseplate, 9061 and 9062 Series Stages, 2-56 | In Stock | ||||
![]() | 9061-XManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock | ||||
![]() | 9061-AAngle Bracket, 9061 Series Stages, XZ and XYZ Configurations | In Stock | ||||
![]() | 9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock | ||||
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock | ||||
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | |||||
![]() | AJS8-100-0.5H-V6Miniature Adjustment Screw, 100 TPI Hex, 12.7 mm, Side Lock, Vacuum | In Stock | ||||
![]() | 9354Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages | In Stock | ||||
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock | ||||
![]() | AJS8-100-0.5HHex Adjustment Screw, Miniature, 100 TPI, 12.7 mm Travel, Side Lock | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9354Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages | In Stock | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock | ||||
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock | ||||
![]() | 461-X-MManual Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock |




















