Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock

  • Travel Range
    12.7 mm  
  • Adjustment Screw Thread
    8-100
  • Drive Type
    Knob
  • Axial Load Capacity
    45 N  
  • Lock
    Side Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 µm