Angle Bracket, 9061 Series Stages, XZ and XYZ Configurations

The 9061-A Angle Bracket is used with the 9061 Series gothic-arch stages to build XZ, and XYZ configurations.
Resources & Downloads
2D Product Drawings
ENGINEER - 9061_A_RC(203.3 kB, PDF)
Other
910116_RoHS2021.pdf(690.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-BBaseplate, 9061 and 9062 Series Stages, 2-56 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-COMManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, 8-32, No Baseplate | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9354Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














