Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages

This high-quality micrometer feature a smooth-bore unthreaded mounting shank for use with slip-in, clamp style mounts. The 9354 Micrometer is a high-quality 0.25 inch travel micrometer that is ideal for use with our 9061 Series gothic-arch-bearing translation stages. The Model 9354 provides smooth and accurate motion over its 0.25 inch travel range.
Resources & Downloads
2D Product Drawings
910161B.pdf(236.7 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-COMManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, 8-32, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-COMManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, 8-32, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-COM-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm, M4, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-AAngle Bracket, 9061 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9061-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |







