Manual Linear Stage, Gothic-Arch Bearings, 6.5 mm, M4, No Baseplate

The 9061-COM-M Low Profile Gothic-Arch Translation Stage is a 6.5 mm travel, M4 thread, Stainless Steel linear translation stage with a reduced profile by eliminating the mounting plates. Call our engineers to learn more about using these stages in your system. Please note: micrometers are not included.
Specifications
- Axes of TravelX
- Maximum Stage Travel6.5 mm
- 26 N
- 8 N
- Pitch15 arc sec
- Roll10 arc sec
- Yaw20 arc sec
- MaterialStainless Steel
- BearingsGothic-Arch Bearings
- Platform Size25 x 25 mm
- Thread TypeM2 and M4
- Recommended Adjustment Screw
- Recommended Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Other
9061-COM-M RoHS 2023(213.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | In Stock | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9061-B-MBaseplate, 9061-M and 9062-M Series Stages, M2 | |||||
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | 3 Weeks | ||||
![]() | 9061-X-MManual Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread | In Stock | ||||
![]() | 9061-A-MAngle Bracket, 9061-M Series Stages, XZ and XYZ Configurations | |||||
![]() | 9061-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 6.5 mm Travel, M4 Thread | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS25-BK90 Degree Angle Bracket, M-SDS25, M2 Thread | In Stock | ||||
![]() | AJS8-100-0.5H-V6Miniature Adjustment Screw, 100 TPI Hex, 12.7 mm, Side Lock, Vacuum | In Stock | ||||
![]() | M-SDS25Manual Linear Stage, 10 mm Travel, Ball Bearings, M2 and M4 Threads | |||||
![]() | M-B-1.25Adaptor Plate, 25x25 mm Stage to 40x40 mm Stage | In Stock | ||||
![]() | 9354Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages | In Stock | ||||
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock | ||||
![]() | AJS8-100-0.5HHex Adjustment Screw, Miniature, 100 TPI, 12.7 mm Travel, Side Lock | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock | ||||
![]() | 9354Micrometer, 0.25 in. Travel, Unthreaded, For 9061 Series Stages | In Stock | ||||
![]() | 9356Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages | 2 Weeks | ||||
![]() | AJS8-100-0.5HHex Adjustment Screw, Miniature, 100 TPI, 12.7 mm Travel, Side Lock | In Stock | ||||
![]() | 9063-X-MManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, M4 and M6 | In Stock | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock | ||||
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | In Stock |





















