Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages

  • Travel Range
    25.4 mm  
  • Adjustment Screw Thread
    50.8 TPI
  • Drive Type
    Knob
  • Graduations
    10 µm  
  • Axial Load Capacity
    90 N
  • Sensitivity
    1.0 µm
  • Drive Screw Pitch
    0.5 mm
  • Mounting
    9.5 mm Shank