About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages


Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages
Model: 9355
Product Series Overview
Smooth-bore Micrometer HeadsThis high-quality micrometer feature a smooth-bore unthreaded mounting shank for use with slip-in, clamp style mounts. The 9355 Micrometer is a high-quality 0.5 inch travel micrometer that is ideal for use with our 9062 Series gothic-arch-bearing translation stages. The Model 9354 provides smooth and accurate motion over its 0.5 inch travel range.
Specifications
- Travel Range12.7 mm
- Adjustment Screw Thread50.8 TPI
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity40 N
- Sensitivity1.0 µm
- Drive Screw Pitch0.5 mm
- Mounting9.5 mm Shank
- Travel Range12.7 mm
- Adjustment Screw Thread50.8 TPI
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity40 N
- Sensitivity1.0 µm
- Drive Screw Pitch0.5 mm
- Mounting9.5 mm Shank
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | METRIC | 1 Week ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | METRIC | 5 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9356Micrometer, 1.0 in. Travel, Unthreaded, For 9063 Series Stages | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-X-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | METRIC | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYZXYZ Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COMManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, 8-32 & 1/4-20, No Baseplate | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





