Manual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate

The 9062-COM-M Low Profile Gothic-Arch Stainless-Steel Commercial Stage is a linear X translation stage with 12.7 mm travel that is designed to fit directly into your system. The stage has a 40 mm x 40 mm platform and a reduced profile by eliminating the mounting plates. M4 and M6 mounting threads.
Specifications
- Axes of TravelX
- Maximum Stage Travel12.7 mm
- 84 N
- 26 N
- Pitch15 arc sec
- Roll10 arc sec
- Yaw20 arc sec
- MaterialStainless Steel
- BearingsGothic-Arch Bearings
- Platform Size40 x 40 mm
- Thread TypeM2, M4 and M6
- Recommended Adjustment Screw
- Recommended Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Other
9062-COM-M RoHS 2023(215.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | |||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-X-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XY-MXY Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYZ-MXYZ Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-A-MAngle Bracket, 9062-M Series Stages, XZ and XYZ Configurations | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9367Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-100 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More |






















