Vertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6

The M-DS40-Z Compact Metric Dovetail Linear Stage is preferred for small 5 mm Z travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. This DS series dovetail stage incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 40 x 40 x 18 mm size and critical features of this stage makes it ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Easily Combined for Multi-axis Motion
The DS Series Vertical Stages are compatible with DS Series Linear Stages, RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, DS40-Z with DS40-XY, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Specifications
- Travel Range5 mm
- Load Capacity36 N
- Thread TypeM3 and M6
- Minimum Height35 mm
- Maximum Height40 mm
- Platform Size40 x 40 mm
- MaterialAluminum
- BearingsDovetail Slide
- Drive LocationCenter Drive
- Recommended Actuators80 TPI Hex Screw Included
- Weight130 g
Resources & Downloads
Other
DS-Z_RoHS2021.pdf(649.5 kB, PDF) REACH Supplier Statement - DS-Z.pdf(495.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-ZVertical Linear Stage, Dovetail, 3 mm Travel, 25 x 25 mm Platform, M2 and M4 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XYZXYZ Linear Stage, Dovetail, 14 mm XY, 5 mm Z, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN50Vertical Linear Stage, Precision Ball Bearing, 8 mm Travel, M3 & M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XYXY Linear Stage, Compact, Dovetail, 14 mm, 40 x 40 x 30 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON40-LGoniometric Stage, Lower, ±5°, 40 x 40 x 20 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-16Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XYXY Linear Stage, Compact, Dovetail, 14 mm, 40 x 40 x 30 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9369Adjustment Screw, Knob, Braked, 25.4 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























