Dovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads

  • Axes of Travel
    X
  • Maximum Stage Travel
    25.4 mm  
  • Centered Normal Load Capacity
    111 N
  • Vertical Axial Load Capacity
    22 N
  • Recommended Actuators
    Included
  • Adjustment Screw Thread
    20 TPI
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    76.2 x 76.2 mm
  • Height
    19.1 mm
  • Thread Type
    M6