XY Linear Stage, Compact, Dovetail, 14 mm, 40 x 40 x 30 mm, Metric

The M-DS40-XY Compact Metric Dovetail Linear Stage is preferred for small 14 mm XY travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. The DS series incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 40 x 40 x 30 mm size and critical features of this stage makes it ideal for OEM applications.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Dovetail stages are ideal for small, controlled travel to eventually remain locked in place for long time periods. These further compact version of the MT Dovetail stages also do not employ typical roller bearings of cylindrical rails, which makes them less susceptible to shock and vibration. These DS series dovetail stages slide along precision preloaded dovetail slides, whose unique shape ensures accurate, repeatable motion. These compact, modular stages are available in X, XY, or XYZ configurations with a lower footprint than the MT Dovetail series for the DS25 version.
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Slotted Base Plates
Slotted base plates are available for versatile mounting of DS stages to optical tables or other stages. Please see the accessory section for more information.
Easily Combined for Multi-axis Motion
The DS Series Linear Stages are compatible with RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Resources & Downloads
Other
DS Series_RoHS2021.pdf(651.5 kB, PDF) REACH Supplier Statement - DS Series.pdf(498.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-1Miniature Adjustment Screw, 100 TPI, 25.4 mm, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XManual Linear Stage, Dovetail, 14 mm Travel, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-ZVertical Linear Stage, Dovetail, 5 mm Travel, 40 x 40 mm Platform, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XManual Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 15mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XYXY Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 26 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-DS40-XYZXYZ Linear Stage, Dovetail, 14 mm XY, 5 mm Z, 40 x 40 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40Manual Linear Stage, 16 mm Travel, Ball Bearings, M3 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XYXY Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS25-XYXY Linear Stage, Compact, Dovetail, 6.3 mm, 25 x 25 x 26 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS40-BK90 Degree Angle Bracket, M-SDS40, M3 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON40-LGoniometric Stage, Lower, ±5°, 40 x 40 x 20 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























