Miniature Adjustment Screw, 100 TPI, 25.4 mm, Small Knob, Side Lock

The AJS8-100-1 Miniature Adjustment Screw has precision rolled threads for exceptionally smooth adjustment and higher sensitivity than standard micrometers. The AJS8-100-1 offers 1 inch (25.4 mm) precision travel obtained with included small adjustment knob, ideal for use with Newport optical mounts, stages, and most micrometer-compatible components. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required.
High-precision 100 TPI, rolled stainless steel threads are mated with the collet and proprietary lubricant for stictionless movement.
TPI for Every Application
TPI stands for threads per inch and Newport's AJS screws are available in five different thread pitches to cover the sensitivity requirements of every application. Higher TPI provides for a shorter thread pitch with higher sensitivity to a 1° rotation of the adjustment screw. High-precision 254, 170, 127, 100, or 20 TPI, rolled stainless steel threads are mated with the collet and proprietary lubricant for stictionless movement.
Patented Non-influencing Locks
Our patented thread-pitch lock secures the adjustment screw from turning by simply tightening a setscrew. Engaging or disengaging the thread-pitch lock, now standard, won't influence the screw position. Versions with knobs have the lock screw on the side, while hex versions have the lock screw conveniently located on the end next to the drive screw. A single wrench is used for both adjustment and locking. Non-locking, 12.7 mm travel versions are also available for use in optical mounts.
Resources & Downloads
Other
AJS8-100-1 RoHS Certificate(289.6 kB, PDF) REACH Supplier Statement - AJS Screws(211.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS8-100-0.5Miniature Adjustment Screw, 100 TPI, 12.7 mm, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-DS40-XYXY Linear Stage, Compact, Dovetail, 14 mm, 40 x 40 x 30 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-1Miniature Adjustment Screw, 100 TPI, 25.4 mm, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MM-075-HEX-MPlatform Optical Mount, 19.05 x 19.05 mm, ±7° Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SCREW-10Socket Head Cap Screws, Low-Profile, 1/4-20, Qty 10 | |||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS8-100-0.5HHex Adjustment Screw, Miniature, 100 TPI, 12.7 mm Travel, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS20-1Adjustment Screw, 20 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

























