Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy

The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 inch or 1 μm. This micrometer offers a host of features in a compact package and is compatible with most Newport stages.
Data Link for Rapid Data Transfer
The DMH-DL-U Data Link allows users of the DMH-1 Digital Micrometer a direct line to quickly and accurately transfer the numerical data, in electronic format, to a spreadsheet or word processor. Data from the digital micrometer is transferred with a simple button push.
Advanced Micrometer Functionality
The DMH-1 will display in inches or millimeters instantly with a push of a button. Added features include SPC output, a position lock, and auto shut-off. The Preset key allows the operator to set any desired measurement on the display and recall that measurement with a simple push of a button. The Zero key allows setting zero measurement at any point along the spindle travel.
No More Guessing the Position
The digital numeric display on the DMH-1 eliminates the variability error found in reading graduated marks on standard micrometers.
Compatible with Newport Stages
- 461/462 Series
- 561/562 Series
- 423/433 Series
- 426/436 Series
- 460P Series
- 460A Series
- 401/406 Series
- RS Series
- GON Series
Specifications
- TypeMicrometer
- Travel Range25.4 mm
- Drive TypeKnob
- Axial Load Capacity49 N
- Sensitivity1.0 µm
- Accuracy±2 µm
- LockSide Lock
Resources & Downloads
Other
DMH-1_RoHS2021.pdf(679.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-DL-UData Link, DMH-1 Digital Micrometer, USB Interface | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9101-MAngle Plate, M6 Thru Slots, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XYZ-SDXYZ Linear Stage, ULTRAlign, 1.0 in., Crossed-Roller, Side Drive | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XX Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-DL-UData Link, DMH-1 Digital Micrometer, USB Interface | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















