Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load

  • Type
    Micrometer
  • Travel Range
    25.0 mm  
  • Drive Type
    Knob
  • Graduations
    20 µm  
  • Axial Load Capacity
    40 N  
  • Sensitivity
    2.0 µm  
  • Mounting Threads
    M6x0.5