Lockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load

The DM-25L Differential Micrometer provides sub-micron positioning combined with a coarse travel of 25 mm. The design incorporates a standard micrometer with a high-resolution micrometer built around it. Coarse positioning, provided by the knob at the end of the micrometer, enables rapid translation with a sensitivity of 1 μm. The fine adjustment knob, closest to the positioner, allows ultra-fine positioning over 0.2 mm of travel, with 0.1 μm sensitivity.
Differential Micrometer Drive
When manual resolution of much less than one micrometer is needed, a differential screw is recommended. A differential micrometer uses a spindle with two opposing screw threads of slightly differing pitches (P1 and P2). As the spindle rotates, the net travel of the micrometer tip is : 1/Peff = 1/P1 - 1/P2. This mechanism allows extremely small adjustments using commonly available screws.
Lockable Coarse and Fine Adjustments
The DM-L Series is the first actuator where both coarse and fine travel can be locked with a single knob. Coarse positioning enables rapid translation with a sensitivity of 1 µm while the fine adjustment knob allows ultra-fine positioning over 0.2 mm travel, with 0.1 µm sensitivity.
Compatible With a Wide Range of Newport Stages and Mounts
DM-L micrometers have the industry-standard 9.5 mm mounting interface making them both interchangeable with other micrometers and compatible with Newport stages and mounts like those listed below.
- 461/462 Series
- 561/562 Series
- 423 Series
- 426 Series
- 460P Series
- 460A Series
- 401/406 Series
- RS Series
- GON Series
Specifications
- TypeDifferential Micrometer
- Travel Range25.0 mm
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity49 N
- Fine Travel0.2 mm
- Graduations, Fine0.5 µm
- Sensitivity0.1 µm
Resources & Downloads
Other
DM-25L RoHS Certificate(282.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-462-XYZ-MXYZ Linear Stage, ULTRAlign, 25 mm Travel, Crossed-Roller, M4, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM17-25Differential Micrometer Head, 25.1 mm Coarse, 0.1 mm Fine, 11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XX Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-X-MManual Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-XYZ-MXYZ Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |



















