Manual Linear Stage, 0.98 in. Travel, Ball Bearings, 1/4-20 Threads

The SDS65 Linear Translation Stage incorporates maximum performance and 0.98 inch travel into a 2.56 x 2.56 x 0.71 inch footprint. Especially designed for industrial OEM system integration, the stainless steel construction features higher rigidity, superior clean room acceptability, and better long-term stability than aluminum stages.Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance. The SDS65 has a 35 lb (156 N) load capacity and can be directly stacked into an XY-configuration, and an XYZ assembly can be built using the available 90° angle brackets. For rotational movement, these stages are compatible with the RS Series Rotation Stages and GON Series Goniometers.
Sturdy Travel for Moderate Loads
Our novel manufacturing methods, based on fewer machined parts, allows for a low-profile design with higher performance for moderate load capacities up to 36 lbs. (160 N). They can be stacked into multi-axis configurations with 90° angle brackets available for vertical motion. (To mount M-SDS25 and SDS40 stages to optical tables having 1 in. (25 mm) or larger grid, Slotted Bases are needed and sold separately.)
Optimized Bearing Contact Profile for Smooth Travel
Compared to classic single-row ball bearing V-groove profile, SDS stages feature unique bearing way profile which provides extended contact with the stainless steel ball bearings to achieve improved stiffness, higher load capacity and optimized stress distribution at the end of the contacts.
Side Mounted Actuators for Minimum Footprint
Side-mounted micrometers minimizes the overall stage footprint while maintaining a low profile. These stages also feature an easy access locking mechanism for each axis. SDS Stages are available in three square sizes with sides measuring 25 mm, 40 mm, and 65 mm, and are supplied with a BM Series Micrometer already installed.
Slotted Base Plates
Slotted base plates are available for versatile mounting of SDS stages to optical tables or other stages. Please see the accessory section for more information.
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 160 N
- 40 N
- Graduations20 µm
- Sensitivity1 µm
- Angular DeviationPitch: <200 µrad
Yaw: <150 µrad - MaterialStainless Steel
- BearingsSingle-Row Ball Bearings
- Drive LocationSide drive
- Platform Size65 x 65 mm
- Height18 mm
- Thread Type1/4-20
- Recommended BM Micrometer
Included
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UMR8.25Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR80SManual Rotation Stage, Steel, 3.11 in. Diameter, 0.91 in. Height, 4° Fine, 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-XManual Linear Stage, Gothic-Arch Bearings, 25.4 mm Travel, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-X-MManual Linear Stage, ULTRAlign, 25 mm, Crossed-Roller, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 462-X-SDManual Linear Stage, ULTRAlign, 1.0 in. Crossed-Roller, Side Drive | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-PPiezo Linear Stage, 1.0 in. Travel, Crossed Roller Bearings | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XManual Linear Stage, Crossed-Roller, 1.0 in., 8-32, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-X-PMotorized Linear Stage, Gothic-Arch Bearing, 25.4 mm, 65x65 mm, 8-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GON65-LGoniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON65-UGoniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
























