Goniometric Stage, Lower, ±5°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20

The GON65-L Lower Goniometric stage rotates an object about an axis, which is unobstructed by the stage itself, located over the center of the top platform. GON Series Goniometric Rotation Stages use an actuator-driven precision dovetail slide and are spring-loaded to reduce the backlash commonly found in similar worm-gear driven stages. The GON65-L lower stage has ±5° of motion when used with a 25 mm travel actuator, and ±3° of motion when used with a 13 mm travel actuator. The motion on goniometric stages can be securely locked using a hex screw on the side of the stage.
Spherical Positioning
Like-sized GON Series stages can be stacked. In a stacked configuration, the axes of rotation will intersect with each other allowing for rotation that is not restricted to a plane but is truly spherical. The motion on both goniometers can be securely locked using a hex screw on the side of the goniometer.
Interchangeable Actuators
GON Series Goniometric Rotation Stages utilize an actuator-driven rather than a worm screw-driven design to allow actuator interchangeability. This allows a variety of actuators such as adjustment screws, differential micrometers, or motorized actuators to be used with these stages. Shown is a TRA25 actuator motorizing a GON65-U goniometer.
Compatible With Like Sized Stages
The GON Series Goniometric Stages are compatible with RS Series Rotation Stages and DS Series Linear Stages of matching size (for example, GON40 with DS40, GON65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Resources & Downloads
Other
GON65-L RoHS Certificate(282.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GON65-UGoniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BGS80PPMotorized Goniometer, ±45° Travel Range, Micro-step Drive, BGS80 | 6 Weeks | ||||
![]() | 561-GONGoniometer, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGS50CCMotorized Goniometer, ±30° Travel Range, DC Motor Drive, BGS50 | In Stock | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRB25CCMotorized Actuator, Compact, 25 mm Travel, DC Servo Motor, 90N | |||||
![]() | GON65-UGoniometric Stage, Upper, ±10°, 2.56 x 2.56 x 1.18 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UP-1AUniversal Mounting Plate, 2.56 in. x 2.56 in. x 0.5 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |


























