Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Goniometer, ±30° Travel Range, DC Motor Drive, BGS50

Specifications

  • Angular Range
    -30 to +30°
  • Centered Load Capacity
    20 N
  • Minimum Incremental Motion
    0.50 mdeg
  • Maximum Speed
    10°/s  
  • Maximum Torque
    0.5 Nm  
  • Wobble, Typical
    ±100 µrad
  • Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability (Typical)
    ±0.5 mdeg
  • Bi-directional Repeatability (Typical)
    ±6.5 mdeg
  • Transversal Compliance
    100 µrad/Nm
  • Origin
    Optical, centered
  • Origin Repeatability
    ±2.5 mdeg
  • Feedback
    Motor mounted rotary encoder, 2,048 cts/rev
  • Encoder Resolution
    0.0000698°
  • Limit Switches
    Mechanical, at ± 30°
  • Connectors
    DB25 - Male
  • Cable Length
    3 m  
  • Platform Size
    50 x 50 mm
  • Rotation Axis Height
    20 mm
  • Weight
    0.8 kg  
  • Thread Type
    8-32
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required.
Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100CCMotion Controller, Single-axis DC Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Black Oxide Screw KitsM-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Base and Top Plates for Motorized StagesBGS50-BPBase Plate, BGS50 Stages$222
ESP Compatible Stage to Motion Controller CablesMSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length
4 Weeks
$696

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Precision Stepper Motor GoniometersBGS50PPMotorized Goniometer, ±30° Travel Range, Micro-step Drive, BGS50$6,266
RV High Performance DC Motor Rotation StagesRVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive
In Stock
$7,157
Anti-Backlash Goniometric Rotation StagesGON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$310
High Precision DC Motor GoniometersBGM120CCMotorized Goniometer, ±45° Travel Range, DC Motor Drive, BGM120$14,210
URS Precision DC Motor Rotation StagesURS75BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS75
6 Weeks
$5,427
DC Servo Goniometer with CONEX-CC ControllerCONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller
In Stock
$7,197