Motorized Goniometer, BGS50CC Integrated with CONEX-CC controller

  • Stage Type
    Goniometer
  • Angular Range
    -30 to 30°
  • Centered Load Capacity
    20 N
  • Drive Type
    DC servo
  • Maximum Speed
    10°/s
  • Minimum Incremental Motion
    0.50 mdeg
  • Absolute Accuracy, Typical
    ±25 mdeg
  • Uni-directional Repeatability, Typical
    ±0.5 mdeg
  • Bi-directional Repeatability, Typical
    ±6.5 mdeg
  • Transversal Compliance
    100 µrad/Nm
  • Wobble, Typical
    ±100 µrad
  • Rotation Axis Height
    20 mm
  • Drive Mechanism
    Ground worm gear
  • Thread Type
    1/4-20
  • Limit Switches
    Mechanical, at ±30°
  • Compliance
    RoHS 3, CE
  • Origin Repeatability
    ±2.5 mdeg
  • Feedback
    Motor mounted rotary encoder, 2,048 cts/rev
  • Encoder Resolution
    0.0698 mdeg
  • Bearings
    Ball bearings
  • Control Loop
    Floating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
  • Weight
    0.8 kg
  • Cable Length
    3 m
  • Computer Interfaces
    USB
  • MTBF
    20,000 h (25% load, 10% duty cycle)