Motorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller

CONEX-PR50CC is a compact rotation stage integrated with a CONEX-CC controller designed to rotate optical components up to 1-inch diameter, such as polarizers, wave plates, or wedges. The small size allows use in confined spaces, such as laser cavities, disk texturing machines, or manufacturing areas for fiber optical components. PR50CC is faster, but has lower resolution than SR50CC. The CONEX-CC is a very compact and inexpensive linear driver that has been optimized for Newport’s low power DC servo motor driven devices. Compared to cheaper PWM amplifiers, the CONEX-CC delivers smoother motion with less electrical noise and significantly less motor heating.
The CONEX™ controller comes with a USB cable and a CONEX-PS-CB for daisy-chaining modules. Power supply to be ordered separately. For OEM applications, an optional retainer to secure the USB and power cables is available.
Compact Controller and Stage
In terms of size, the CONEX-CC controller is comparable to a deck of cards. Depending on the motor type, up to 3 CONEX-PP or 6 CONEX-CC can fit on a CONEX-BP baseplate. Both controller and stage are compact and ideal for space-confined or access-limited applications. Newport also offers the stand alone version of these Low Profile Rotation Stages.
Scalable Architecture
The CONEX rotation units can be connected via daisy chain to create either multi-axis DC systems or multi-axis PP systems. For added convenience, the power can be shared with up to 5 CONEX-CC modules using the optional CONEX-PS-CB power chain cable. This allows for a convenient low cost multi-axis system. Additionally, analog and digital inputs can be implemented into the controller through the CONEX-IOD.
Out-of-the-box Control
For out-of-the box control, the CONEX controller is preconfigured and delivered with the motion device. To start moving a sample or sensor, it simply requires plugging in the power supply, connecting the USB communication and starting the free motion GUI.
Linear Amplifier in DC Units
The low-noise linear amplifier of the CONEX-CC provides the optimum drive solution for low-power DC motors; delivering smoother motion, with less electrical noise and significantly less motor heating.
Specifications
- Stage TypePR50CC
- Travel Range360°
- Centered Load Capacity10 N
- Maximum Speed20°/s
- Maximum Torque0.1 Nm
- Minimum Incremental Motion20 mdeg
- Accuracy, Typical±25 mdeg
- Accuracy, Guaranteed±50 mdeg
- Uni-directional Repeatability, Typical±5.0 mdeg
- Uni-directional Repeatability, Guaranteed±15 mdeg
- Bi-directional Repeatability, Typical±75 mdeg
- Transversal Compliance100 µrad/Nm
- Wobble, Typical±20 µrad
- Wobble, Guaranteed±50 µrad
- Drive TypeDC Servo
- Drive MechanismGround worm gear
- Worm Gear Ratio1:63
- OriginOptical, centered
- Origin Repeatability±25 mdeg
- FeedbackMotor mounted rotary encoder, 48 pts/rev
- Encoder Resolution0.01°
- ComplianceRoHS 3, CE
- BearingsBall bearings
- Control LoopFloating point digital PID loop with velocity and friction feedforward, 2 kHz servo rate
- DisplayTwo-color LED
- Programming40+ intuitive, 2 letter ASCII commands.
- MaterialAluminum
- Inertia0.015 kg.m2
- Aperture Diameter25.7 mm
- Weight0.4 kg
- Power Requirements24 VDC, 8 W
- Cable Length3 m
- Computer InterfacesUSB
- Controller Dimensions93.2 x 53 x 23 mm
- MTBF10,000 h (25% load, 30% Duty cycle)
- RoHSCompliant
Resources & Downloads
3D Product Models
2D Product Drawings
CONEX-PR50CC(487.5 kB, PDF)
Literature
PR50 Data Sheet.pdf(1.3 MB, PDF) CONEX Datasheet(4.2 MB, PDF)
Software
CONEX-CC_Installer_Win10(5.8 MB, ZIP) CONEX-CC GUI USB Driver(6.3 MB, ZIP)
Manuals
CONEX-CC Command Interface User Manual(816.5 kB, PDF) CONEX-CC Controller GUI User Manual(1.1 MB, PDF) CONEX-CC Introduction, Safety & Service(1.6 MB, PDF) CONEX-CC - Controller Documentation(1.2 MB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BGS50CCMotorized Goniometer, BGS50CC Integrated with CONEX-CC controller | In Stock | ||||
![]() | PR50CCMotorized Rotation Stage, Compact, 360°, 20°/s, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CONEX-SR50CCMotorized Rotation Stage, SR50CC Integrated with CONEX-CC Controller | In Stock |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-BPBase Plate, Mounts Multiple CONEX™ Controllers | In Stock | ||||
![]() | CONEX-PS1Power Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | CONEX-PS-CB2Power Chain Cable, 100 mm Length, CONEX™ | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Power Supply sold separately.
- A CONEX-PS-CB is included in each CONEX-CC product. Purchase more as needed.
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-PSPower Supply, 24 VDC, CONEX™ Motion Controllers | In Stock | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS50CCMotorized Linear Stage, Steel, 50 mm Travel, DC Motor, M4 and M6 | |||||
![]() | RVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive | 5 Weeks | ||||
![]() | RV160CCMotorized Rotation Stage, 160 mm, High-Speed DC Drive | |||||
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-IMS300CCMotorized Linear Stage, 300 mm Travel, DC Motor, Rotary Encoder, M6 | |||||
![]() | GTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6 | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















