Motorized Linear Stage, 300 mm Travel, DC Motor, Rotary Encoder, M6

The M-IMS300CC Linear Stage with DC Motor uses the same industry-proven technology as the ILS Series. The stage features a robust design and high performance at low cost, making it a cost-effective solution for precision industrial and laboratory applications. Features include: recirculating ball bearing slides to provide excellent payload capabilities and long life; FEM-optimized extruded aluminum body to avoid bending effects or deflection under load. The preloaded, backlash-free ballscrew provides rapid motion with fast, step and settling times. Position is read with a 4000 pts/rev. encoder mounted directly on the screw. This stage is ideal for many precision industrial applications such as semiconductor wafer inspection, micro-electronics test and assembly, pick and place, DNA sequencing or laser machining.
Specifications
- Travel Range300 mm
- Maximum Speed200 mm/s
- Minimum Incremental Motion1250 nm
- Centered Load Capacity600 N
- Axial Load Capacity (+Cx)30 N
- Inverse Axial Load Capacity (-Cx)-30 N
- Accuracy, Typical±2.5 µm
- Accuracy, Guaranteed±5.0 µm
- Uni-directional Repeatability, Typical±0.45 µm
- Uni-directional Repeatability, Guaranteed±0.65 µm
- Bi-directional Repeatability, Typical±0.70 µm
- Bi-directional Repeatability, Guaranteed±1.25 µm
- Pitch, Typical±37 µrad
- Pitch, Guaranteed±75 µrad
- Compliance in Pitch0.2 µrad/Nm
- Yaw, Typical±15 µrad
- Yaw, Guaranteed±50 µrad
- Compliance in Yaw1 µrad/Nm
- Compliance in Roll1 µrad/Nm
- Drive TypeDC Motor
- FeedbackRotary Encoder
- Origin Repeatability±0.5 µm
- Cable Length5 m
- Thread TypeM6
- Weight17 kg
- MTBF20,000 h (25% load, 30% duty cycle)
- ComplianceRoHS 3, CE


Resources & Downloads
3D Product Models
2D Product Drawings
M-IMS300_Drawing.pdf(173.9 kB, PDF)
Manuals
IMS Linear Stages User's Manual(1.8 MB, PDF)
Related Products
Compatible Controllers
Based on axis required, choose a specific controller to pair with the stage. For XPS-D or XPS-RLD, a driver module is required.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion Controller3ESP302 3-Axis DC and Stepper Motion Controller |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
- Plug and play compatible with ESP302 controller
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | In Stock | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-ILS250CCMotorized Linear Stage, 250 mm Travel, DC Motor, Rotary Encoder, M6 | |||||
![]() | M-IMS600CCMotorized Linear Stage, 600 mm Travel, DC Motor, Rotary Encoder, M6 | 8 Weeks | ||||
![]() | M-IMS400CCMotorized Linear Stage, 400 mm Travel, DC Motor, Rotary Encoder, M6 | |||||
![]() | M-IMS500CCMotorized Linear Stage, 500 mm Travel, DC Motor, Rotary Encoder, M6 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UTS50CCMotorized Linear Stage, Steel, 50 mm Travel, DC Motor, M4 and M6 | |||||
![]() | RVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive | 5 Weeks | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RV160CCMotorized Rotation Stage, 160 mm, High-Speed DC Drive | |||||
![]() | GTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6 | 1 Week | ||||
![]() | CONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller | |||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |


















