Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, 160 mm, High-Speed DC Drive

Specifications

  • Angular Range
    360°
  • Maximum Speed
    80°/s
  • Minimum Incremental Motion
    1.0 mdeg
  • Maximum Torque
    11 N·m
  • Centered Load Capacity
    2700 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±0.7 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±2.0 mdeg
  • Accuracy, Typical
    ±4.0 mdeg
  • Accuracy, Guaranteed
    ±5.0 mdeg
  • Wobble, Typical
    ±5.0 µrad
  • Wobble, Guaranteed
    ±10 µrad
  • Eccentricity, Typical
    ±0.8 µm
  • Eccentricity, Guaranteed
    ±2.0 µm
  • Inertia
    0.7 kg.m2  
  • Transversal Compliance
    0.6 µrad/N·m
  • Origin
    Optical, centered
  • Origin Repeatability
    ±0.5 mdeg
  • Limit Switches
    Optical, at ±170, can be disabled for continuous rotation (except HAT & HAHLT versions)
  • Encoder Resolution
    0.001°
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Diameter
    160 mm  
  • Aperture Diameter
    110 mm
  • Connector Type
    DB25 Male
  • Thread Type
    M5
  • Maximum Power Consumption
    130 W
  • Weight
    9 kg  
  • Compliance
    RoHS 3, CE
undefined
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Literature
Manuals

Related Products

Compatible Controllers and Drivers

Based on axis required, choose a specific controller to pair with the stage. For XPS-D or XPS-RLD, a driver module is required. Spindle mode is only available with XPS controllers.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion Controller3ESP302 3-Axis DC and Stepper Motion Controller
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. Plug and play compatible with ESP302 controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
ESP Compatible Stage to Motion Controller CablesMMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer
3 Weeks
$252
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Black Oxide Screw KitsM-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75

Similar

Compare Description Drawings, CAD & Specs Avail. Price
URS Precision DC Motor Rotation StagesURS150BCCMotorized Rotation Stage, DC Motor, Continuous 360° Motion, URS150
6 Weeks
$6,468
RV Folded DC Motor Rotation StagesRV160CC-FMotorized Rotation Stage, 160 mm, High-Speed DC Drive, Folded
8 Weeks
$11,009
High Precision DC Motor GoniometersBGM160CCMotorized Goniometer, ±45 ° Travel Range, DC Motor Drive, BGM160
10 Weeks
$24,948
RV High Performance DC Motor Rotation StagesRV160CCHLMotorized Rotation Stage, 160 mm, High-Torque DC Drive
8 Weeks
$11,992
RV High Performance DC Motor Rotation StagesRV160HATMotorized Rotation Stage, 160 mm, High-Speed DC Drive, Direct Encoder
12 Weeks
$16,268

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
UTS Low Profile Steel Linear StagesUTS50CCMotorized Linear Stage, Steel, 50 mm Travel, DC Motor, M4 and M6$5,335
RV High Performance DC Motor Rotation StagesRVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive
In Stock
$7,157
GTS High Accuracy Aluminum DC Motor Linear StagesGTS70Motorized Linear Stage, 70 mm Travel, High Torque DC Motor, M4 and M6
2 Weeks
$9,549
Low Profile Rotation Stage With CONEX™ ControllerCONEX-PR50CCMotorized Rotation Stage, PR50CC, Integrated with CONEX-CC Controller
In Stock
$3,260
IMS Long Travel Aluminum DC Motor Linear StagesM-IMS300CCMotorized Linear Stage, 300 mm Travel, DC Motor, Rotary Encoder, M6$9,042
Precision Motorized Actuators, LTA SeriesLTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread
9 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,615